You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B90


    Emergency Lighting Equipment

     
    For damp locations;
    One-lamp emergency illumination;
    End-of-lamp-life compatible
    Model #
    12NC
    B90
    913710851103
    Bodine - Emergency Lighting
    Bodine - B90 Emergency Ballast
    UL Listed
    Available lamps

    Replaces BDL900

    Product summary

    UL Listed
    Factory or Field Installation ( Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    500 - 600 Lumens

    Full Warranty
    1 Year (NOT pro-rata)

    Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    280 mA

    AC Input Power Rating
    3.5 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    280 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    Damp Location
    0°C to +50°C
    (32°F to 122°F)

    Dry Location

    0°C to +55°C
    (32°F to 131°F)

    Dimensions
    9.4" x 2.4" x 1.5"
    (238 mm x 60 mm x 38 mm)
    Mounting Center 8.9" (226 mm)

    Weight
    2.5 lbs. (1.13kg)