You are now visiting the Signify website. A localized version is available for you.
Suggestions

    B94GU & B94CGU


    Emergency Lighting Equipment

     
    Universal input voltage;
    One-lamp emergency illumination for
    4-pin fluorescent lamps (without integral starter);
    Suitable for low mercury lamps
    Model #
    12NC
    B94CGUM
    913702400801
    B94GUT1O4
    913702447101
    Bodine - Emergency Lighting
    Bodine - B94GU Emergency Ballast
    UL Listed

    Replaces B94G & B94CG

    Product summary

    UL Listed for US and Canada
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    300 - 750 Lumens

    Full Warranty
    2 Years (NOT pro-rata)

    Universal Input Voltage
    120 Through 277 VAC, 50 or 60 Hz

    AC Input Current
    50 mA

    AC Input Power Rating
    4.0 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    300 mA

    Recharge Time
    24 Hour

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to + 50°C (32°F to 122°F)

    Dimensions
    9.4" x 2.4" x 1.5"
    (238 mm x 60 mm x 38 mm)
    Mounting Center 8.9" (226 mm)

    Weight
    3 lbs. (1.4 kg)