You are now visiting the Signify website. A localized version is available for you.
Suggestions

    CF94GU


    EMERGENCY LIGHTING EQUIPMENT

     

    Open circuit design;
    One lamp emergency illumination for 4-pin fluorescent lamps (without integral starter); End-of-lamp-life compatible;
    Model #
    12NC
    CF94GUSTYLE1
    913702444901
    Bodine - Emergency Lighting
    Bodine - CF94GU Emergency Ballast
    UL component recognized
    Available lamps

    Product summary

    UL COMPONENT RECOGNIZED
    Factory Installation Only

    Illumination Time
    90 Minutes

    Initial Light Output
    300 - 750 Lumens

    Full Warranty
    2 Years (NOT pro-rata)

    Universal Input Voltage
    120 Through 277 VAC, 50 or 60 Hz

    AC Input Current
    70 mA

    AC Input Power Rating
    5.5 Watts

    Test Switch
    Single Pole

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    280 mA

    Recharge Time
    36 Hours

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)

    Dimensions
    4.25" x 2.575" x 1.25"
    (108 mm x 66 mm x 32 mm)
    Vertical Mounting Center 1.85" (47 mm)
    Horizontal Mounting Center 3.55" (90 mm)

    Weight
    1.6 lbs. (0.73 kg)