You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BFAI20


    Emergency Lighting Control Device

     
    Fire Alarm Interface Lighting Control for Generator or Central Inverter Supplied Lighting
    Model #
    12NC
    BFAI20
    913702494501
    Bodine - Emergency Lighting
    Bodine - BFAI20
    file

    Product summary

    UL Listed for US and Canada
    UL 924 Listed in the US and Canada for Factory or Field Installation

    Full Warranty
    5 years (NOT pro-rata)

    Dual Input Voltage
    24 Vdc or 12-277 Vac, 50/60 Hz

    AC Input Current
    38mA @ 24 Vdc / 40mA @ 120-277 Vac

    Relay Contact Ratings
    10 Amps @ 277 Vac (General Use)

    Temperature Rating (Ambient)
    -34ºC to +60ºC (-30ºF to +140ºF)

    Housing

    NEMA 1

    2.80” x 1.70” x 1.50” with a 0.50” threaded nipple

    (71 mm x 43 mm x 38 mm, 12.7 mm threaded nipple)

    UL 2043 Plenum Rated

    Weight
    0.25 lbs (0.14 kg)