You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BLCD16DIM


    Emergency Lighting Control Unit

     
    For Generator or Central Inverter Supplied Lighting
    Model #
    12NC
    BLCD16DIM
    913702478401
    Bodine - Emergency Lighting
    Bodine - BLCD16DIM
    UL component recognized

    Product summary

    UL Listed for U.S. and Canada
    Field Installation (Indoor and Damp)

    Full Warranty
    5 Years

    Input Voltage
    120-277 VAC, 50/60 Hz

    Lighting Load Rating
    Up to 16A electronic ballast rating

    Temperature Rating (Ambient)
    -35° C to +60° C (-30° F to +140 °F)

    Relative Humidity Range
    5 to 95%, noncondensing

    Housing
    UL accepted for use in Plenum, NEMA 1

    Plenum Rating
    UL 2043 Plenum Rated

    Dimensions
    4.0” x 4.0” x 1.81” with a 1/2” threaded nipple (102 mm x 102 mm x 46 mm)

    Weight
    0.675 lbs.