You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BLCD-20B


    Emergency Lighting Control Unit

     
    For Generator or Central Inverter Supplied Generator;
    120 or 277 VAC, 50/60 Hz; Auto Select
    Model #
    12NC
    BLCD20B
    913702445901
    Bodine - Emergency Lighting
    Bodine - BLCD-20B Emergency Ballast
    UL component recognized

    Product summary

    UL Listed for US and Canada
    Field Installation (Indoor and Damp)

    Full Warranty
    3 Years (NOT pro-rata)

    Input Voltage
    120-277 VAC, 50/60 Hz

    Output Voltage
    120-277 VAC, (Auto Select) 50/60 Hz

    Lighting Load Rating
    Maximum Load:
    Ballast - 20A @ 120-277VAC
    LED Driver - 20A @ 120-277VAC
    Incandescent - 10A @ 120VAC

    Temperature Rating (Ambient)
    0°C to +50°C (+32°F to +122°F)

    Relative Humidity Range
    5 to 95%, noncondensing

    Housing
    Fire rated UL94 V-0, 176°F (80°C)

    Plenum Rating
    UL 2043 Plenum Rated

    Dimensions
    1.7"x 2.97"x 1.64" with a 1/2" threaded nipple
    (43 mm x 76 mm x 42 mm)

    Weight
    6.4 oz. (0.18 kg)