BESbswy
BESbswy
GTD Emergency Lighting Generator | Bodine | Signify
You are now visiting the Signify website. A localized version is available for you.
Suggestions

    GTD


    Emergency Lighting Control Device

     

    For Generator or Central Inverter Supplied Lighting
    Model #
    12NC
    GTDM
    913710834802
    Bodine - Emergency Lighting
    Bodine - GTD Generator Transfer Device
    file

    Product summary

    UL Listed for US and Canada
    Factory or Field Installation

    Full Warranty
    5 years (NOT pro-rata)

    Dual Input Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    280 mA

    AC Input Power Rating
    1.6 Watts

    Fusing
    All inputs fused to 3 A Maximum

    Temperature Rating (Ambient)
    -20°C to +65°C (-4°F to 149°F)

    Dimensions
    8" x 1.18" x 1.18"
    (204 mm x 30 mm x 30 mm)
    Mounting Center 7.60" (193 mm)

    Weight
    0.50 lbs. (0.23 kg)