You are now visiting the Signify website. A localized version is available for you.
Suggestions

    GTD20A


    Automatic Transfer Switch/Bypass Device

     

    For generator or central inverter supplied lighting
    Model #
    12NC
    GTD20AM
    913710855502
    Bodine - Emergency Lighting
    Bodine - GTD20A Lighting Relay Control Device
    file
    file
    Available lamps

    Product summary

    UL Listed for US and Canada under UL 924
    UL Listed for the US under UL 1008
    Field Installation (Indoor and Damp)

    Full Warranty
    5 years (NOT pro-rata)

    Universal Input Voltage
    120 Through 277 VAC, 50/60 Hz

    AC Input Current
    95 mA (Sensing Circuit Only)

    AC Input Power Rating
    9.0 Watts (Sensing Circuit Only)

    Approved Lighting Loads
    Any Type

    Lighting Load Rating
    20 A Maximum

    Temperature Rating (Ambient)
    -20°C to +55°C (-4°F to +131°F)

    Dimensions
    9" x 6" x 3.5"
    (229 mm x 152 mm x 89 mm)
    Mounting 8.5" x 2.5"
    (216 mm x 63.5 mm)

    Weight
    5 lbs. (2.3 kg)