You are now visiting the Signify website. A localized version is available for you.
Suggestions

    GTD10DIM


    Emergency Lighting Control Device

     

    For generator or central inverter supplied lighting
    Bodine - Emergency Lighting
    Model #
    12NC
    GTD10DIM
    913702478501
    Bodine - GTD Generator Transfer Device
    file

    Product summary

    UL Listed for US and Canada
    Field Installation

    Full Warranty
    5 years (NOT pro-rata)

    Input Voltage
    120-277 VAC, 50/60Hz

    LED Lighting Load Rating
    Up to 10A electronic ballast rating

    Housing
    UL accepted for use in Plenum, NEMA 1

    Temperature Rating (Ambient)
    -35° C to 60° C (-30° F to 140° F)

    Dimensions
    5.5” x 1.675” x 1.32” (139.7 mm x 42.5 mm x 33.5 mm)

    Weight
    0.43 lbs.