You are now visiting the Signify website. A localized version is available for you.
Suggestions

    GTDU


    Emergency Lighting Control Device

     

    - For generator or central inverter supplied lighting
    - Dual UL Listed UL 1008 and UL 924
    - 0-10V dimming control override
    - Universal input
    Model #
    12NC
    GTDUM
    913702479201
    GTDUMBA
    913702492001
    Bodine - Emergency Lighting
    Bodine - GTDU Generator Transfer Device
    UL Listed
    C UL US Listed
    IES progress report 2020

    Product summary

    UL Listed for US and Canada
    Factory or Field Installation
    UL 924 and UL 1008 Listed for use as a Switch Bypass or Branch Circuit Emergency Lighting Transfer Switch (BCELTS) factory or installation

    Full Warranty
    Full 5-year (NOT pro-rata) warranty from date of purchase

    Universal Input Voltage
    120 through 277 VAC, 50/60 Hz

    AC Input Current
    30 mA

    AC Input Power Rating
    2.3 Watts

    Temperature Rating (Ambient)
    -20°C to +65°C (-4°F to 149°F)

    Dimensions

    6.61" x 2.32" x 1.50"

    (168 x 59 x 38 mm)

    Mounting Center 5.98" (152 mm)

    Weight
    1.00 lbs. (0.45 kg)