Emergency lighting inverters work with a variety of lighting systems (e.g., LED, fluorescent) and lamp types (e.g., LED strip system, Edison-based, fluorescent linear, CFL). In addition, they are suitable for almost any setting, including retail, commercial, hospitality, schools and healthcare. Emergency lighting inverters are an excellent choice for use with multiple fixtures and in cases where emergency LED drivers cannot be used, such as with integral-base lamps. They also offer the advantage of long-distance remote installation.