You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BLK1000FL


    Emergency Lighting Kit

     

    FirstLink connected EM Retrofit Kit
    1000+ lumen LED module and installation hardware included

    CEC Title 20 and ABConnect

    Model #
    12NC
    BLK1000T3UK55FL1
    913702498501
    Bodine - Emergency Lighting
    Bodine - BLK1000
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    Regulatory

    UL Classified for field retrofit of normal luminaires in the US & Canada  (Indoor and Damp)

    Output – Class 2 compliant

    CEC Title 20

    Installation does not affect the UL Listing of the luminaire.

    Illumination Time
    90 Minutes

    Initial Light Output
    1000 Lumens

    Connectivity

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Test SwitchTest Switch/Charging Indicator
    Metal IP65 Bi-Color Illuminated Test Switch (Charge Indicator LED / Test Switch) with plenum rated cable

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating
    Case: Tc (max): 65°C

    Dimensions
    Driver:
    14.1" H x 1.18" W x 1.0" D (358mm x 30mm x 25mm)
    Mounting Center 13.78" (350mm)
    LED Module:
    5.0" H x 1.0" W (127mm x 25mm)
    Mounting Center 2.65" (67.4mm)

    Weight
    1.3 lbs. (0.60 kg)