You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BTB15D

     
    Compatible with Dimmable Type B TLEDs

    For Phase Cut Dimmable Loads Up To 15 W

    Patented AC, Phase-Cut Dimming Output

    Model #
    12NC
    BTB015B2UK45L1PDI1
    913702489201
    BTB015B2UK45C1PDI1
    913702489301
    Bodine - Emergency Lighting
    Bodine - BTB15D Inverter
    file
    file

    Product summary

    UL Listed for the US and Canada

    Listed to UL924 and tested to CSA 22.2, No. 141

    For Field or Factory Installation (Indoor and Damp)

    Illumination Time
    90 Minutes

    Maximum Load Power
    (including AC ballast/driver)
    15 W, phase cut dimmable

    Warranty
    5 years (NOT pro-rata)

    AC Input Voltage and Current
    120 through 277VAC, 50/60 Hz, 80 mA

    Output Voltage
    120 Vac +/- 10%

    Output Frequency
    60 Hz, +/- 5%

    Dimming
    Reverse Phase-Cut Type

    Battery
    Maintenance-Free Li-Ion Battery

    Recharge Time
    24 Hours

    Charging Indicator Light Test Switch
    Integrated LED/test switch

    Temperature Rating (Ambient)
    0 °C – 45 °C (32 °F to 113 °F)

    Dimensions

    15.34” L x 2.25” W x 1.16” H

    (390mm x 58mm x 30mm)

    Weight

    Without conduit - 2.72 lbs

    With conduit - 3.45 lbs