You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-10

     
    10VA Pure Sine Wave Output Nano Inverter

    Automatic Output Voltage Select

    Patented automatic dimming (0-10V) of connected loads

    Model #
    12NC
    ELIS10
    913702471101
    ELIS10C
    913702471301
    ELIS10CDF
    913702471401
    ELIS10CBA
    913702492201
    Bodine - Emergency Lighting
    Bodine - ELI-S-10 Inverter
    file
    file
    rohs compliant

    Product summary

    UL Listed for the US and Canada

    Listed to UL924 and tested to CSA 22.2, No. 141

    For Field or Factory Installation (Indoor and Damp)

    Illumination Time
    90 Minutes

    Maximum Load Power
    (including AC ballast/driver)
    50 W, consult factory for driver compatibility

    Warranty
    5 years (NOT pro-rata)

    AC Input Voltage and Current
    120 through 277VAC, 50/60 Hz, 80 mA

    Output Voltage, Automatically selected
    120 VAC +/- 10%, or 277 VAC +/- 10%

    Output Frequency
    60 Hz, +/- 5%

    Test Switch
    2W-ITS

    Battery
    Maintenance-Free Li-Ion Battery

    Recharge Time
    24 Hours

    Charging Indicator Light Test Switch
    Integrated LED/test switch

    Temperature Rating (Ambient)
    32° F to 122° F (0° C to 50° C)

    Dimensions

    15.34” L x 2.25” W x 1.16” H

    (390mm x 58mm x 30mm)

    Weight
    3.45 lbs. (1.56kg)