You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-185 2HR


    Sinusoidal output provides 185 VA max emergency power for 2 hours

    Connected lighting load greater than 185 VA when using patented Autodim (0-10V)

    CEC Title 20 and self-testing

    Model #
    12NC
    ELIS185I2UO30AD2HI
    913702485601
    Bodine - Emergency Lighting
    Bodine - ELI-S-185
    file
    file

    Product summary

    UL Listed for the US and Canada
    UL924 Emergency Lighting Compliant
    For Field Installation (Indoor and Damp)

    Maximum Output Power
    185 VA

    Total Connected Output Load
    Dimmable lighting loads: 800 W Maximum Input Power
    Non-Dimmable lighting loads: 185 VA Maximum Input Power

    Illumination Time
    120 Minutes

    AC Input Voltage
    120 VAC, 60 Hz or 277 VAC, 60 Hz

    AC Input Current
    1000 mA Max, 120Vac or
    360 mA Max, 277Vac

    Battery
    2 ea. required
    12V (nominal), 35Ah
    Maintenance-Free Sealed Lead Acid Battery

    Recharge Time
    24 Hours

    Charging Indicator Light / Test Switch
    Illuminated Test Switch (Charge Indicator LED / Test Switch)

    Output Voltage, Automatically Selected
    120 VAC +/- 10%, or 277 VAC +/- 10%

    Output Frequency
    60 Hz, ± 5%

    Temperature Rating (Ambient)
    68° F to 86° F (20° C to 30° C)

    Dimensions
    12.0” H x 12.5” W x 10.0” D
    (317mm x 305mm x 254mm)

    Weight
    Enclosure and Electronics only: 16 lbs. (7.26 kg)
    Batteries: 23.15 lbs each; 46.3 lbs (21 kg) total

    Warranty
    5 Years (not including batteries)
    3 year battery warranty, plus 4 additional years pro-rata