You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-20


    ELI Emergency Lighting Inverter
    20 or 25 W Sinusoidal Backup Micro Inverter

     

    120 or 277 VAC, 60Hz;
    Auto select (120/277 VAC) sine wave output, 60Hz;
    90-minute runtime
    Model #
    12NC
    ELIS20
    913701233802
    Bodine - Emergency Lighting
    Bodine - ELI-S-20 Micro Inverter
    file

    Product summary

    UL Listed for the US and Canada
    Factory or Field Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Maximum Load Power
    20 W (0°C to 50°C) UL and CSA
    25 W (0°C to 45°C) UL only

    Full Warranty
    5 years (NOT pro-rata)

    Input Voltage
    120 or 277 VAC, 60 Hz

    AC Input Current
    65 mA

    AC Input Power Rating
    8.0 W

    Output Voltage
    120/277 VAC (Auto Select), 60Hz

    Output Current
    120 V, 165 or 210 mA
    277 V, 72 or 90 mA

    Test Switch
    Single Pole (Momentary)

    Battery
    High-Temperature, Maintenance-Free Nickel-Cadmium Battery, 7- to 10-year life expectancy

    Battery Charging Current
    250 mA

    Recharge Time
    24 Hours

    Charging Indicator Light
    LED

    Temperature Rating (Ambient)
    32° F to 122° F (0° C to 50° C) for 20 W
    32° F to 113° F (0° C to 45° C) for 25 W

    Dimensions
    16.6" x 2.8" x 2.85"
    (422 mm x 71 mm x 73 mm)
    Mounting Center
    16.05" (408mm)

    Weight
    5 lbs. (2.3 kg)

    Special Features
    Fused Output Load Connections