You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-25

     
    25 VA Pure Sine Wave Output Microinverter
     

    Patented automatic dimming (0-10V) of connected loads

    Robust 4kV input surge rating for high-bay applications

    Model #
    12NC
    ELIS25J1UK50C1ADI1
    913702493701
    Bodine - Emergency Lighting
    Bodine - ELI-S-25
    file
    file
    rohs compliant

    Product summary

    UL Listed
    UL924 Emergency Lighting Compliant
    For Factory or Field Installation (Indoor and Damp)

    Illumination Time
    90 Minutes

    Maximum Load Power
    Dimmable lighting loads: 200 VA maximum input power
    Non-dimmable lighting loads: 25 VA maximum input power

    Full Warranty
    5 years (NOT pro-rata)

    Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    12 mA max (Battery Charging – Excludes passthrough to luminaire load)

    Input Surge Withstand
    4 kV (ANSI C82.77-5)

    Output Voltage
    120 Vac +/- 10%,

    Test Switch/Charging Indicator

    Two-Wire, Bi-Color Illuminated Test Switch

    IP65 rated for ingress protection to dust and water

    UL2043 plenum rated test switch able assembly

    Battery
    Maintenance-Free Li-ion Battery

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)

    0°C to 50°C (32° F to 122°F)

    Case: Tc (max): 65 °C

    Dimensions

    15.0" x 3.58" x 1.32"

    (381mm x 91mm x 33.5mm)

    Mounting center: 14.55" (370mm)

    Weight
    5 lbs. (2.3 kg)

    Mounting Bracket Options
    PRT00269 (12NC: 913702493401)