You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-250


    250 VA Pure Sine Wave Output Power

    Automatic Output Voltage Select

    Patented automatic dimming (0-10V) of connected loads

    CEC Title 20 and Self-Testing

    Model #
    12NC
    ELIS250I2UO30ADI2
    913702485501
    Bodine - Emergency Lighting
    Bodine - ELI-S-250 CEC
    file
    file

    Product summary

    UL Listed for the US and Canada
    UL924 Emergency Lighting Compliant
    For Field Installation (Indoor and Damp)

    Maximum Output Power
    250 VA

    Total Connected Output Load
    Dimmable lighting loads: 800W Maximum Input Power
    Non-Dimmable lighting loads: 250 VA Maximum Input Power

    Illumination Time
    90 Minutes

    AC Input Voltage
    120 VAC, 60 Hz or 277 VAC, 60 Hz

    AC Input Current
    1000 mA Max, 120Vac or
    360 mA Max, 277Vac

    Battery
    2 ea. required
    12V (nominal), 35Ah
    Maintenance-Free Sealed Lead Acid Battery

    Recharge Time
    24 Hours

    Charging Indicator Light / Test Switch
    2W–ITS (Integrated LED / Test Switch)

    Output Voltage, Automatically Selected
    120 VAC +/- 10%, or 277 VAC +/- 10%

    Output Frequency
    60 Hz, ± 5%

    Temperature Rating (Ambient)
    68° F to 86° F (20° C to 30° C)

    Dimensions
    12.0” H x 12.5” W x 10.0” D
    (317mm x 305mm x 254mm)

    Weight
    Enclosure and Electronics only: 16 lbs. (7.26 kg)
    Batteries: 25 lbs. ea; 50lbs. (22.6 kg) total

    Warranty
    5 Years (not including batteries)
    3 Year Battery warranty, plus 7 years additional
    pro-rating