You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-400


    Emergency lighting inverter

     

    Sinusoidal (Sine Wave) Output
    400 VA Power Maximum
    Model #
    12NC
    ELIS400PVT
    913702468101
    Bodine - Emergency Lighting
    Bodine - ELI-S-400 Inverter
    file

    Downloads

    Product summary

    ETL Listed for the US
    UL924 Emergency Lighting Compliant
    Field Installation

    Illumination Time
    90 Minutes

    Maximum Load Power
    400 VA

    Full Warranty
    1 year full, 4 years pro-rata

    Input
    • Input voltage (dual): 120 or 277VAC
    • Input frequency: 60 Hz
    • Synchronizing slew rate: 1 Hz per second nominal
    • Input surge protection: Meets UL 924

    Output
    • Output voltage: 120 or 277VAC, 60Hz
    • Output regulation: (static) ± 5% based on a 0 - 100% resistive load
    • Output distortion: Less than 3% THD linear load
    • Load Power Factor: .5 lag to .5 lead
    • Output frequency: Normally synchronized to utility, ± 2 Hz during emergency
    • Overload: 150% for five seconds
    • Time to transfer to inverter after a utility power failure: 50 ms.

    Charging Indicator Light/Test Switch Type
    Integrated LED/test switch

    Battery Type
    Maintenance-Free Sealed Lead Calcium

    Recharge Time
    Less than 168 Hours (meets UL924)

    Battery Protection
    Automatic low-battery voltage disconnect and reverse polarity protection. Automatic restart upon utility return

    Temperature Rating
    68°F to 86°F (20°C to 30°C)

    Dimensions
    18” W x 8” D x 15” H

    Weight
    98 lbs (44.4 kg)