You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-400


    400 VA Pure Sine Wave Output

    Automatic Output Voltage Select

    CEC Title 20

    Model #
    12NC
    ELIS400CEC
    913702493601
    Bodine - Emergency Lighting
    Bodine - ELI-S-250 CEC
    file
    file

    Product summary

    UL Listed for the US
    UL924 Emergency Lighting Compliant
    For Field Installation (Indoor and Damp)

    Maximum Output Power
    400 VA

    Total Connected Output Load
    Non-Dimmable lighting loads: 400 VA Maximum Input Power

    Illumination Time
    90 Minutes

    AC Input Voltage
    120 VAC, 60 Hz or 277 VAC, 60 Hz

    AC Input Current
    Integrated test switch and charge indicator LED

    Battery
    4 ea. required
    12V (nominal), 21Ah
    Maintenance-Free Sealed Lead Acid Battery

    Recharge Time
    24 Hours

    Charging Indicator Light / Test Switch
    Integrated test switch and charge indicator LED

    Output Voltage, Automatically Selected
    120 VAC +/- 10%, or 277 VAC +/- 10%

    Output Frequency
    60 Hz, ± 5%

    Temperature Rating (Ambient)
    68° F to 86° F (20° C to 30° C)

    Dimensions
    12.0” H x 12.5” W x 10.0” D
    (317mm x 305mm x 254mm)

    Weight
    Enclosure and Electronics only: 16 lbs. (7.26 kg)
    Batteries: 14 lbs. ea. (6.3 kg); 56 lbs. (25.3 kg) total

    Warranty
    Electronics : 1 year full
    Battery: 1 year plus 4 additional years pro-rata