You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ELI-S-400 LFP


    Sinusoidal (Sine Wave) Output

    400 VA Output Power Maximum

    Automatic Code-Compliant Testing

    Automatic Dimming (0 to 10V) of Connected Load

    Reduced Enclosure Size

    Model #
    12NC
    ELIS400I2UO30ADI2
    913702486201
    Bodine - Emergency Lighting
    ELI-S-400 LFP
    file
    file

    Product summary

    UL Listed for the US and Canada
    UL924 Emergency Lighting Compliant
    For Field Installation (Indoor and Damp)

    Maximum Output Power
    400VA

    Total Connected Output Load

    Dimmable light loads:  800 W Maximum Input Power

    Non-Dimmable lighting loads: 400 VA Maximum Input Power

    Illumination Time
    90 Minutes

    AC Input Voltage
    120 VAC, 60 Hz or 277 VAC, 60 Hz

    AC Input Current
    1000 mA Max, 120Vac or
    360 mA Max, 277Vac

    Battery

    4 ea. required
    12V (nominal), 22 Ah

    Maintenance-Free Lithium-Ion Battery

    Recharge Time
    24 Hours

    Charging Indicator Light / Test Switch
    Metal, Vandal Resistant Integrated LED / Test Switch

    Output Voltage, Automatically Selected
    120 VAC +/- 10%, or 277 VAC +/- 10%

    Output Frequency
    60 Hz, ± 5%

    Temperature Rating (Ambient)
    68° F to 86° F (20° C to 30° C)

    Dimensions
    12.0” H x 12.5” W x 10.0” D
    (317mm x 305mm x 254mm)

    Weight

    Enclosure and Electronics only: 16 lbs. (7.26 kg)
    Batteries: 6.1 lbs. ea. (2.8 kg)

    Batteries total: 24.4 lbs. (11.1 kg)

    Warranty

    5 Years (not including the batteries)

    3 year battery warranty, plus 4 additional years pro-rata