You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Bodine - Emergency Lighting

    LED emergency drivers


    Bodine emergency LED drivers allow LED fixtures to serve as emergency lighting sources. The product line includes drivers designed for a variety of applications: indoor, outdoor egress, damp, cold temperatures, steplights, downlights, Class 2 installations and more. Combination drivers that provide both AC and emergency operation are also available. 
     

    As with other types of lighting, LED lighting must meet life safety code requirements for emergency lighting when it is used in an emergency capacity. Bodine delivers code-compliant emergency lighting solutions for today's sophisticated lighting landscape.

    Product information

    Connected Small Form Factor Linear Family

    BSL06T3FL

     
    • FirstLink Connected
    • 6 W Class 2 Output
    • Compact Low Profile Chassis
    • UL Listed and CEC Title 20

    Read more

    BSL10T4FL

     
    • FirstLink Connected
    • 10 W Class 2 Output
    • Compact Low Profile Chassis
    • UL Listed and CEC Title 20

    Read more

    Very Small Form Factor Linear Family

    BSL10T3

     
    • 10 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Very Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL06T3

     
    • 6 W Class 2 Output
    • ABConnect and Selectable Self-Test
    • Compact, Low Profile Linear Case
    • CEC Title 20

    Read more

    BSL20B Family

    20 W emergency illumination
     

    The BSL20B Emergency LED Driver family provides 20 W of output power to convert high output luminaires into code-compliant systems.  There are a variety of configurations to meet many diverse applications.

    BSL20B2

     
    • 20-54 Vdc or 54-200  Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL20B6

     
    • Separate battery
    • Field-installable

    Read more

    BSL20B6 Cold

     
    • -20°C to 55°C
    • Separate battery
    • Field-installable

    Read more

    BSL14B Family

    14 W emergency illumination
     

    The BSL14B Emergency LED Driver family provides 14 W of output power to convert high output luminaires into code-compliant systems. There are a variety of configurations to meet many diverse applications.

    BSL14B2

     
    • 15-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL14B6

     
    • Separate battery
    • Field-installable

    Read more

    BSL14B2 2-Hour

     
    • 2-hour runtime
    • 15-54 Vdc or 54-200 Vdc output
    • Integral battery, with or without conduit
    • Field-installable

    Read more

    BSL13B Cold Family

    13 W emergency illumination
     

    The BSL13B Cold Emergency LED Driver family delivers 13 W of output power for a minimum of 90 minutes. It provides Class 2 code-complaint emergency lighting for extreme temperature applications.

    BSL13B2 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Field-installable

    Read more

    BSL13B6 Cold

     
    • -20°C to 55°C
    • Class 2 output
    • Separate battery
    • Field-installable

    Read more

    BSL07B

    7 W emergency illumination
     

    The BSL7B Emergency LED Driver family delivers 7 W of output power for a minimum of 240 minutes. It provides Class 2 code-complaint emergency lighting for especially demanding occupancy requirement.

    BSL07B2

     
    • 4-hour runtime
    • Class 2 output
    • Field-installable

    Read more

    AC/Emergency combination driver family


    The UltimateOne AC/Emergency Combination LED Drivers combine AC and emergency operation into one case.

    BAC40EM6

     
    • Up to 6 W emergency illumination
    • 40W AC driver with 6W emergency output
    • A single compact, low-profile case

    Read more

    BAC40EM10

     
    • Up to 10 W emergency illumination
    • 40W AC driver with 10W emergency output
    • A single compact, low-profile case 

    Read more

    BSL06M5 family

    6 W emergency illumination in a compact case
     

    The BSL06M5 range is an innovative emergency LED driver designed to simplify installation, suitable for indoor/damp locations and is ideal for most applications.

    BSL06M5

     
    • Self-Testing and ABConnect
    • Up to 6 W emergency illumination
    • Compact case
    • Class 2 output
    • Field-installable

    BSL17 family

    Up to 7.5 W emergency illumination
     

    The BSL17 family is suitable for indoor and damp and is ideal for downlight and office applications.

    BSL17 & BSL17C

     
    • BSL17: non-conduit model
    • BSL17C: conduit model
    • Field-installable

    Read more

    BSL17-C2 & BSL17C-C2

     
    • BSL17-C2: non-conduit model
    • BSL17C-C2: conduit model
    • Field-installable

    Read more

    BSL17C-C2ST 

     
    • Conduit model
    • Self-testing
    • Field-installable

    Read more

    BSL20 family

    20 W emergency illumination
     

    PHASE OUT: These models are being phased out. Use the appropriate variant of BSL20B instead.

    BSL20LV, BSL20MV & BSL20HV

    • LV: (low voltage), 20-50V
    • MV: (medium voltage), 50-130V
    • HV: (high voltage), 125-200V
    • Field-installable  

    Read more

    BSL310 family

    Up to 10 W emergency illumination
     

    The BSL310 Emergency LED Driver family is designed to provide 10 W, Class 2 code-compliant emergency lighting for linear LED strip fixtures.

    BSL310

    • Polycarbonate case
    • Field-installable

    Read more

    BSL310C & BSL310C-DF

    • BSL310C: metal case with conduit
    • BSL310C-DF: dual flex conduit
    • Field-installable

    Read more

    BSL310HAZ

    • Suitable for hazardous location luminaires
    • Factory installation only

    Read more

    BSL310HAZSB

     
    • Suitable for hazardous location luminaires
    • Separate battery design
    • Factory installation only

    Read more

    BSL310LP

     
    • Low-profile for space-limited installation
    • Field-installable

    Read more

    BSL310LPST

     
    • Low-profile for space-limited installation
    • Self-testing
    • Field-installable

    Read more

    BSL310M

     
    • Non-conduit metal case
    • Field-installable

    Read more

    BSL310SB 

     
    • Separate battery design
    • Field-installable

    Read more

    Other emergency LED drivers

     

    Bodine offers emergency LED drivers for a wide array of applications, including field installation, extended temperature operation and self-testing operation.

    BSL4L

     
    • Up to 4 W emergency illumination
    • Class 2 output
    • Field-installable

    Read more

    BSL4SB

     
    • Up to 4 W emergency illumination
    • Extended temperature (-20° C to +55° C)
    • Separate battery
    • Field-installable

    Read more

    BSL6LST

     
    • Up to 6 W emergency illumination
    • Self-testing
    • Compact case
    • Field-installable

    Read more

    BSL8SB

     
    • 8 W emergency illumination
    • Extended temperature (-20° C to +55° C)
    • Separate battery
    • Field-installable

    Read more

    BSL10 Cold-Pak

     
    • Up to 14 W emergency illumination
    • Extended temperature (-20° C to +55° C)
    • Field-installable

    Read more

    BSL10LST

     
    • Up to 10 W emergency illumination
    • Self-testing
    • Compact case
    • Field-installable

    Read more

    BSL36 Cold-Pak

     
    • Up to 6 W emergency illumination
    • Extended temperature (-20° C to +55° C)
    • Field-installable

    Read more