BESbswy
BESbswy
BAC40EM10 Combination LED Emergency Driver | Bodine | Signify
You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BAC40EM10


    Combined AC/Emergency driver

     
    Class 2 output
    40 Watts output power (AC)
    10 Watts output power (Emergency)
    CEC Title 20 compliant
    Model #
    12NC
    BAC40EM10M
    913702469401
    Bodine - Emergency Lighting
    Bodine - BAC40EM10 Combined AC/ Emergency LED Driver
    UL recognized
    RoHS Compliant
    BC Logo

    Product summary

    UL Recognized
    Factory Installation (Indoor and Damp)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Output Voltage
    22.5 - 54V

    Temperature Rating (Ambient)
    Electronic Case: Tc Life - 75°C, UL - 85°C
    Battery: Tc (max): 60°C
    Operating Ambient Temp Range: 0°C - 50°C (32°F to 122°F)

    Warranty
    5 Years (NOT pro-rata)

    Illumination Time
    90 Minutes

    AC Input Current
    95 mA Maximum

    AC Input Power Rating
    5.5 W Maximum

    Output Power
    10.0 W (Maximum)

    Test SwitchTest Switch/Charging Indicator
    Illuminated Test Switch 2W-ITS (2W-ITS can be mounted up to 50 feet from fixture)

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Maximum Output Power
    40W

    Output Current (Programmable)
    .1 - 1.1A

    AC Input Current
    0.45A @ 120V
    0.19A @ 277V

    Maximum Input Power
    51W

    THD @ Maximum Load
    <10%

    Power Factor @ Max Load
    >0.95

    Surge Protection (Combi-Wave, KV)
    1.5KV

    Dimming
    0-10V Analog, Class 1 or Class 2 wiring

    Dimming Range
    1% ~ 100% (for output current range 0.25 - 1.1A)

    Minimum Output Current
    0.0025A

    Dimming Source Current
    150 μA