You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL06M5


    Emergency LED Driver

     

    New compact case design 

    Self-testing and ABConnect

    Listed for field and factory installation

    Class 2 output

    Meets Title 20 CEC (California Energy Commission) efficiency standards

    Model #
    12NC
    BSL06M5UAK55LDI1
    913702485101
    BSL06M5UAK55BSI1
    913702485201
    BSL06M5UAK55LDBAI1
    913702491101
    BSL06M5UAK55BSBAI1
    913702491001
    Bodine - Emergency Lighting
    Bodine - BSL06M5
    UL Listed
    Meets CEC Title 20
    RoHS Compliant
    IES Progress report seal

    Product summary

    UL Listed for US and Canada

    Listed to UL924 and tested to CSA 22.2 No. 141

    Field or Factory Installation (Indoor and Damp)

    Output Class 2 Compliant

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Output Voltage
    15 - 54 VDC

    Output Current
    470 mA (Maximum)

    Output Power
    6.0 W initial (regulated)

    Test Switch/Charging Indicator Light
    Plenum rated metal test switch assembly

    Battery

    High-Temperature, Maintenance-Free

    Lithium Ion Battery

    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)

    Ambient : 0°C to +55°C (32°F to 122°F)

    Case: Tc (max): 65°C (149 F)

    Dimensions

    4.21" x 3.00" x 1.18" (107 mm x 76 mm x 30 mm)

    Mounting Center 4.59" (117 mm)

    Weight
    0.75 lbs. (0.34 kg)