You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL06T3


    Emergency LED Driver

     
    6 W Class 2 Output
    Compact Low Profile Case
    ABConnect and STSelect Equipped
    Metal IP65 Bi-Color LED and Test Switch
    Model #
    12NC
    BSL06T3UAK55PKI2
    913702492701
    Bodine - Emergency Lighting
    Bodine - BSL10T3 Emergency Ballast
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA

    Listed to UL924 and tested to CSA 22.2 No. 141
    Field or Factory Installation (Indoor and Damp)
    Output Class 2 Compliant

    CEC Title 20 Compliant

    Illumination Time
    90 Minutes

    Initial Light Output
    Approximately 900 Lumens (assuming a LED load efficacy of 150 lumens/watt)

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Output Voltage
    15 - 54 VDC

    Output Power
    6.0 W initial (regulated)

    Test SwitchTest Switch/Charging Indicator
    Metal IP65 Bi-Color Illuminated Test Switch (Charge Indicator LED / Test Switch) with plenum rated cable

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)
    Case: Tc (max): 65°C

    Dimensions
    14.17” x 1.18” x 1.0” (360 mm x 30 mm x 25.4 mm)
    Mounting Center 13.78” (350 mm)

    Weight
    1.05 lbs (0.48 kg)