You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL13B Cold


    Extreme Temperature Emergency LED Driver

     
    Extreme temperatures (-20°C to 55°C)

    13-watts output power

    Self-Testing

    Model #
    12NC
    BSL13B2UAG55L1I1
    913702489001
    BSL13B6UAG55SBI1
    913702486901
    Bodine - Emergency Lighting
    Bodine - BSL13B2 Cold Emergency LED Driver
    Bodine - BSL13B6 Cold Emergency LED Driver
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Variations:

    Integral or Separate Battery Options Available

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2 No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    100 mA Maximum

    Output Voltage
    15-54 Vdc

    Output Power
    13.0 W

    Test Switch/Charging Indicator Light

    IP65 rated for ingress protection to dust and water jets.

    Test Switch Assembly is UL2043 Plenum-Rated.

    Battery

    High-Temperature, Maintenance-Free

    LFP Battery Technology

    Recharge Time
    24 Hours

    Temperature Rating

    Ambient: -20°C to +55°C (-4°F to 131°F)

    Case: Tc (Max): 65°C

    Dimensions

    B2 Enclosure: 15.34” x 2.25” x 1.18” (369 mm x 58 mm x 30 mm)

    Mounting Center 15.0” (356 mm)

    B6 Enclosure: 9.37” x 2.20” x 1.05” (238mm x 55.9mm x 26.7mm)

    Mounting Center 8.9” (226mm)

    Weight

       

    BSL13B2: 2.60 lbs

    BSL13 B6: 1.95 lbs