You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL14B


    High Output Emergency LED Driver

     
    14-Watts Output Power

    Multiple Configurations Available

    Self-Testing

    Model #
    12NC
    BSL14B2UAK55C1I1
    913702487101
    BSL14B2UAK55L1I1
    913702487301
    BSL14B2UCK55C1I1
    913702487501
    BSL14B2UCK55L1I1
    913702487701
    BSL14B6UAK55SBI1
    913702487801
    BSL14B2UAK55C1BAI1
    913702491601
    BSL14B2UAK55DFI1
    913702492401
    Bodine - Emergency Lighting
    Bodine - BSL14B2 Emergency LED Driver
    Bodine - BSL14B6 Emergency LED Driver
    UL Listed
    Meets CEC Title 20
    Meets CEC Title 20

    Variations:

    Class 2 or High Output Voltage

    With or Without Conduit

    Integral or Separate Battery

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2 No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    100 mA Maximum

    Output Voltage
    15-54 Vdc or 54-200 Vdc

    Output Power
    14.0 W

    Test Switch/Charging Indicator Light

    IP65 rated for ingress protection to dust and water jets.

    Test Switch Assembly is UL2043 Plenum-Rated.

    Battery

    High-Temperature, Maintenance-Free

    LFP Battery Technology

    Recharge Time
    24 Hours

    Temperature Rating

    Ambient: 0°C to +55°C (32°F to 131°F)

    Case: Tc (Max): 65°C

    Dimensions

    B2 Enclosure: 15.34” x 2.25” x 1.18” (369 mm x 58 mm x 30 mm) Mounting Center 15.0” (356 mm)

    B6 Enclosure: 9.37” x 2.20” x 1.05” (238mm x 55.9mm x 26.7mm)

    Mounting Center 8.9” (226mm)

    Weight

    BSL14B2: With Conduit – 3.00 lbs

    Without Conduit – 2.60 lbs

    BSL14B6: 1.95 lbs