You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL14B 2-Hour


    Extended Runtime Emergency LED Driver

     
    2-Hour Emergency Operation

    14-Watts Output Power

    Multiple Configurations Available

    Self-Testing

    Model #
    12NC
    BSL14B2UAK55C12HI1
    913702487001
    BSL14B2UAK55L12HI1
    913702487201
    BSL14B2UCK55C12HI1
    913702487401
    BSL14B2UCK55L12HI1
    913702487601
    Bodine - Emergency Lighting
    Bodine - BSL14B 2-Hour Emergency LED Driver
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2 No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    120 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    100 mA Maximum

    Output Voltage
    15-54 Vdc or 54-200 Vdc

    Output Power
    14.0 W

    Test Switch/Charging Indicator Light

    IP65 rated for ingress protection to dust and water jets.

    Test Switch Assembly is UL2043 Plenum-Rated.

    Battery

    High-Temperature, Maintenance-Free

    LFP Battery Technology

    Recharge Time
    24 Hours

    Temperature Rating

    Ambient: 0°C to +55°C (32°F to 131°F)

    Case: Tc (Max): 65°C

    Dimensions

    B2 Enclosure: 15.34” x 2.25” x 1.18” (369 mm x 58 mm x 30 mm)

    Mounting Center 15.0” (356 mm)

    Weight

    With conduit - 3.07 lbs

    Without conduit - 2.67 lbs