You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL17 & BSL17C


    Emergency LED Driver

     
    Up to 7.5 W Emergency Illumination
    Model #
    12NC
    BSL17CU
    913702455001
    BSL17U
    913702455101
    Bodine - Emergency Lighting
    Bodine - BSL17 Emergency Ballast
    UL Listed
    RoHS Compliant
    Meets CEC Title 20

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2, No. 141
    Field or factory installation (Indoor/Damp)

    UL Recognized
    Factory Installation only
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Power Rating
    3.0 W

    Output Voltage
    30-130VDC

    Output Power
    7.5 W (Maximum)

    Test Switch/Charging Indicator Light
    2 W - ITS

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    180 mA

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    12.0" x 2.4" x 1.5"
    (304 mm x 60 mm x 38 mm)
    Mounting Center 11.5" (292 mm)

    Weight
    4.3 lbs. (1.95 kg)