You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL17-C2 &
    BSL17C-C2


    Emergency LED Driver

     
    Listed for field installation, Class 2 output
    7.5 Watts output power
    Model #
    12NC
    BSL17CC2T1O7
    913702454501
    BSL17C2U
    913702454701
    BSL17CC2T1U
    913702454801
    BSL17CC2T2U
    913702454901
    BSL17CC2T1O6U4W
    913702459801
    Bodine - Emergency Lighting
    Bodine - BSL17 Emergency Ballast
    UL Listed
    Meets CEC Title 20

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and CSA 22.2 No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Power
    3.0 (Maximum)

    Output Voltage
    15.0 - 50.0 VDC

    Output Current
    470 mA (Maximum)

    Output Power
    7.5 W (Maximum)

    Test Switch/Charging Indicator Light
    2 W - ITS (2-Wire illuminated test switch)

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    Ambient : 0°C to +50°C (32°F to 122°F) Case: Tc (max): 65°C

    Dimensions
    12.0" x 2.4" x 1.5"
    (304 mm x 60 mm x 38 mm)
    Mounting Center 11.5" (292 mm)

    Weight
    4.3 lbs. (1.95 kg)