You are now visiting the Signify website. A localized version is available for you.
Suggestions
    PHASE OUT: These models are being phased out. Use the appropriate variant of BSL20B instead.

    BSL20


    High Output Emergency LED Driver

     
    High Output 20 Watts
    Constant Output Power
    Model #
    12NC
    BSL20MV
    913702452401
    BSL20LV
    913702452501
    BSL20HV
    913702452301
    Bodine - Emergency Lighting
    Bodine - BSL20 Emergency LED Driver
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant
    Variations: BSL20LV, BSL20LV-DF, BSL20MV & BSL20HV

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2 No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    95 mA Maximum

    AC Input Power Rating
    8.5 W Maximum

    Output Current and Voltage
    BSL20LV 1A-0.40A 20V-50V
    BSL20MV 0.40A-0.15A 50V-130V
    BSL20HV 0.16A-0.10A 125V-200V

    Output Power
    20.0 W (Maximum)

    Test SwitchTest Switch/Charging Indicator
    Illuminated Test Switch 2W-ITS (2W-ITS can be mounted up to 50 feet from fixture)

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    275 mA

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    16.6" x 2.8" x 2.85"
    (422 mm x 71 mm x 73 mm)
    2' (610 mm) Flexible Conduit
    Mounting Center 16.05" (408mm)

    Weight
    7.1 lbs. (3.22 kg)