You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL20B Cold


    High Output, Extreme Temperature Emergency LED Driver

     
    Extreme temperatures (-20°C to 55°C)

    20-watts output power

    Self-Testing

    Model #
    12NC
    BSL20B6UEG55SBI1
    913702488301
    Bodine - Emergency Lighting
    Bodine - BSL20B Cold Emergency LED Driver
    UL Listed
    Meets CEC Title 20
    Meets CEC Title 20

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2 No. 141
    For Field or Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    100 mA Maximum

    Output Voltage
    20-54 Vdc

    Output Power
    20.0 W

    Test Switch/Charging Indicator Light

    IP65 rated for ingress protection to dust and water jets.

    Test Switch Assembly is UL2043 Plenum-Rated.

    Battery

    High-Temperature, Maintenance-Free

    LFP Battery Technology

    Recharge Time
    24 Hours

    Temperature Rating

    Ambient: -20°C to +55°C (-4°F to 131°F)

    Case: Tc (Max): 65°C

    Dimensions

    B6 Enclosure: 9.37” x 2.20” x 1.05” (238mm x 55.9mm x 26.7mm) Mounting Center 8.9” (226mm)

    Battery: 5.25” x 2.80” x 1.10” (133mm x 71mm x 28mm)

    Weight

    2.18 lbs