You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL23


    Emergency LED Driver

     
    Up to 4.5 W emergency illumination with LEDs
    Bodine - Emergency Lighting
    Bodine - BSL23C Emergency Ballast
    UL recognized

    Product summary

    UL Recognized
    Factory Installation only (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Dual Input Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    280 mA

    AC Input Power Rating
    2.0 W

    Output Voltage
    3.0 to 20.0 VDC

    Output Current
    410 mA (Maximum)

    Output Power
    4.5 W (Maximum)

    Test Switch
    Single Pole

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    250 mA

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    9.4" x 2.4" x 1.5"
    (238 mm x 60 mm x 38 mm)
    Mounting Center 8.9" (226 mm)

    Weight
    BSL23 1.8 lbs. (0.82 kg)