You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL26 / BSL26C


    Emergency LED Driver

     
    Up to 5.1 W emergency illumination with LEDs
    Bodine - Emergency Lighting
    Bodine - BSL26C Emergency Ballast
    UL component recognized

    Product summary

    UL Recognized for US and Canada
    Factory Installation only (Indoor and Damp)
    Output LVLE Compliant

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Dual Input Voltage
    120/277 VAC, 60 Hz

    AC Input Current
    280 mA

    AC Input Power Rating
    3.0 W

    Output Voltage
    3.0 to 30 VDC (Maximum)

    Output Current
    265 mA (Maximum)

    Output Power
    5.1 W (Maximum),
    measured at nominal battery voltage

    Test Switch
    Illuminated Test Switch

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    250 mA

    Charging Indicator Light
    LED

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +50°C (32°F to 122°F)

    Dimensions
    9.4" x 2.4" x 1.5"
    (238 mm x 60 mm x 38 mm)
    Mounting Center 8.9" (226 mm)

    Weight
    BSL26 - 2.0 lbs. (0.91 kg)
    BSL26C Type 1 - 3.0 lbs. (1.4 kg)
    BSL26C Type 1 option 6 - 2.9 lbs. (1.3 kg)
    BSL26C Type 2 - 2.6 lbs. (1.2 kg)
    BSL26C Type 2 option 6 - 2.5 lbs. (1.1 kg)