You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL310


    Emergency LED Driver

     
    Emergency Driver for Linear LED Strips
    Class 2 Output
    10 Watts output power
    Model #
    12NC
    BSL3102WM
    913702456701
    BSL3102WMBA
    913702489901
    Bodine - Emergency Lighting
    Bodine - BSL310 Emergency Ballast
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2, No. 141 For Field or Factory Installation (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    60 mA Maximum

    AC Input Power Rating
    4.0 W Maximum

    Output Voltage
    15-50 VDC

    Output Power
    10.0 W (Maximum)

    Test SwitchTest Switch/Charging Indicator
    Illuminated Test Switch

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    180 mA

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)

    Dimensions - BSL310
    (Polycarbonate Case)
    14.5" x 2.25" x 1.18"
    (369 mm x 58 mm x 30 mm)
    Mounting Center 14.0" 356 mm)

    Maximum Weight
    1.87 lbs. (0.85 kg)