You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL310HAZ


    Emergency LED Driver

     
    Emergency Driver for LED strips
    Hazardous locations, Class 2 Output
    Model #
    12NC
    BSL310HAZ
    913702460301
    Bodine - Emergency Lighting
    Bodine - BSL310HAZ Emergency Ballast
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL Recognized for US and Canada
    Listed to UL924 and tested to CSA 22.2, No. 141
    For Factory Installation Only
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Power Rating
    4.0 W Maximum

    Output Voltage
    15-50 VDC

    Output Power
    10.4 W (Maximum)

    Test SwitchTest Switch/Charging Indicator
    Illuminated Test Switch

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)

    Dimensions
    15.34” x 2.25” x 1.16” (390 mm x 58 mm x 29 mm)
    Mounting Center
    15.0” (381 mm) x 1.37” (34.8mm)

    Weight
    3.6 lbs. (1.63kg)