You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL310LP


    Emergency LED Driver

     
    Low-Profile LED Emergency Driver
    Class 2 Output
    Model #
    12NC
    BSL310LPM
    913702478801
    Bodine - Emergency Lighting
    Bodine - BSL310LP LED Emergency Driver
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA
    Listed to UL924 and tested to CSA 22.2, No. 141 For Field or Factory Installation (Indoor and Damp)

    Illumination Time
    90 Minutes

    Initial Light Output
    1000 Lumens @ 25°C *

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Current
    65 mA Maximum

    AC Input Power Rating
    4.0 W Maximum

    Output Voltage
    15 - 52 VDC

    Output Power
    10.0 W initial (regulated)
    NFPA-101 and NEC 700.12 compliant

    Test SwitchTest Switch/Charging Indicator
    Two-Wire Illuminated Test Switch (2W-ITS)**

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Battery Charging Current
    180 mA

    Recharge Time
    24 Hours

    Temperature Rating

    0°C to +55°C (32°F to 131°F)

    Case: Tc (max) = 65°C

    Dimensions
    22.5” x 1.18” x 1.18”
    (572 mm x 30 mm x 30 mm)
    Mounting Center 22.1” (561 mm)

    Weight
    2.5 lbs. (1.12 kg) - metal case without conduit