You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL310SB


    Emergency LED Driver

     
    Emergency Driver for Linear LED Strips
    Class 2 Output
    Separate Battery Configuration
    Model #
    12NC
    BSL310SB
    913702460201
    Bodine - Emergency Lighting
    Bodine - BSL310SB Emergency Ballast
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL Listed for US and Canada
    Listed to UL924 and tested to CSA 22.2, No. 141 For Field or Factory Installation (Indoor and Damp)

    UL Component Recognized
    For Factory Installation
    (Indoor and Damp)

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    AC Input Power Rating
    4.0 W Maximum

    Output Voltage
    15-50 VDC

    Output Power
    10.4 W (Maximum)

    Test SwitchTest Switch/Charging Indicator
    1. 2W-ITS (2 wire Illuminated Test Switch)
    2. IP67 rated 2W-ITS (can be used in wet locations).

    Battery
    High-Temperature,
    Maintenance-Free
    Nickel-Cadmium Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)

    Dimensions
    6.57” x 2.25” x 1.18”
    (167.mm x 57.mm x 30. mm)
    Mounting Center 6.0” (152.4 mm)

    Weight
    2.25 lbs. (1.0 kg)