BESbswy
BESbswy
BSL4SB LED Emergency Driver | Bodine | Signify Lighting
You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL4SB


    Emergency LED Driver

     
    Emergency driver for LED luminaires with an extended temperature range

    Separate battery configuration
    Class 2 Output
    Model #
    12NC
    BSL4SB
    913702469701
    Bodine - Emergency Lighting
    Bodine - BSL4SB Emergency LED Driver
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA
    Listed to UL924 and tested to CSA 22.2 No. 141
    Field or Factory Installation (Indoor and Damp Locations. Suitable for use in sealed fixtures only when properly vented.)

    Illumination Time
    90 Minutes

    Full Warranty
    3 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Output Voltage
    15 - 50 VDC

    Output Power
    4.0 W (regulated)

    Test SwitchTest Switch/Charging Indicator
    IP67 rated 2W-ITS (can be used in wet locations)
    Minimum Clearance 1.00” (25.4 mm)
    Mounting Hole 0.54” (13.6 mm)

    Battery
    High-Temperature, Maintenance-Free
    Sealed Lead Acid Battery
    3.78” x 1.69” x 2.04” (96 mm x 43 mm x 52 mm)
    Terminal Height 2.28” (58 mm)

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    -20°C to +55°C (-4°F to 131°F)

    Dimensions
    6.57” x 2.25” x 1.18” (167 mm x 57 mm x 30 mm)
    Mounting Center 6.0” (152.4 mm)

    Weight
    3.0 lbs. (1.36 kg)- polycarbonate