You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL6LST


    Emergency LED Driver

     
    New Compact Case
    Self-Testing
    Class 2 Output
    Model #
    12NC
    BSL6LSTM
    913702477001
    Bodine - Emergency Lighting
    Bodine - BSL6LST Emergency Ballast
    UL Listed
    Title 20 CEC efficiency standards

    Product summary

    UL LISTED FOR US & CANADA
    Listed to UL924 and tested to CSA 22.2 No. 141
    Field or Factory Installation (Indoor and Damp)
    Output Class 2 Compliant

    Illumination Time
    90 Minutes

    Initial Light Output
    Up to 780 Lumens

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Output Voltage
    15 - 54 VDC

    Output Power
    6.0 W initial (regulated)

    Test SwitchTest Switch/Charging Indicator
    Two-Wire Illuminated Test Switch (2W-ITS)

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    0°C to +55°C (32°F to 131°F)
    Case: Tc (max): 65°C

    Dimensions
    14.1” x 1.18” x 1.0” (358 mm x 30 mm x 25 mm) Mounting Center 13.78” (350 mm)

    Weight
    0.75 lbs. (0.34 kg)