You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL718


    Emergency LED Driver

     

    Normal or Extreme Temps
    18 Watts output power
    Model #
    12NC
    BSL718
    913702462901
    BSL718SIB
    913702465901
    BSL718HBCOLD
    913702478001
    BSL718FB
    913702478301
    BSL718TB
    913702478201
    Bodine - Emergency Lighting
    Bodine - BSL718 Emergency Ballast
    UL Classified
    UL recognized

    Product summary

    UL Listed for US and Canada
    Field or Factory Installation (Indoor and Damp locations. Suitable for use in seal fixtures. With SLA battery option proper ventilation is required for use in sealed fixtures.)

    Illumination Time
    90 Minutes

    Full Warranty
    3 Years (NOT pro-rata)

    Universal Input Voltage
    120 through 277 VAC, 50/60 Hz

    AC Input Current
    75 mA (Maximum)

    AC Input Power Rating
    5 W (Maximum)
    1.0 W (Standby)

    Output Voltage
    20.0 to 50.0 VDC

    Output Current
    0.3 - 0.9 ADC

    Output Power
    18 W constant with SLA only; Controlled with NiMH and NiCd

    Allowable AC Driver Output Current
    (blue wire)
    5.0A (Maximum)

    Test SwitchTest Switch
    Low Voltage, IP67 rated test switch
    (IPTS) with integral LED indicator

    Battery
    High-Temperature, Maintenance-Free Sealed Lead Acid, Nickel-Metal Hydride and Nickel-Cadmium battery options

    Recharge Time
    24 Hours

    Charging Indicator Light
    LED (Optionally Provided)

    Temperature Rating (Ambient)

    -20°C to 60°C (-4°F to 140°F)

    for BSL718, BSL718SIB,

    BSL718HBCOLD and BSL718FBCOLD;

    0°C to 60°C (32°F to 140°F)

    for BSL718TB and BSL718FB only 

    Dimensions
    9.4” x 2.2” x 1.05”
    (238 mm x 55.9 mm x 26.7 mm)
    Mounting Center 8.9” (226 mm)

    Weight
    6.0 lbs. (2.72 kg)