You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BSL722 Cold


    Emergency LED Driver

     

    Up to 23.1 W emergency illumination with LEDs
    Bodine - Emergency Lighting
    Bodine - BSL722 Cold Emergency Ballast
    UL component recognized

    Product summary

    UL Recognized for U.S. and Canada
    Factory Installation Only
    (Indoor and Damp Locations including Sealed and Gasketed Fixtures)

    Illumination Time
    90 Minutes

    Full Warranty
    3 Years (NOT pro-rata)

    Universal Input Voltage
    120 through 277 VAC, 50/60 Hz

    AC Input Current
    260 mA

    AC Input Power Rating
    37 W

    Output Voltage
    28.0 to 33.0 VDC

    Output Current
    700 mA Nominal

    Output Power
    23.1 W (Maximum)

    Test SwitchTest Switch
    Low Voltage, IP67 rated ITS

    Battery
    High-Temperature, Maintenance-Free
    Nickel-Cadmium Batteries
    7- to 10-Year Life Expectancy

    Battery Charging Current
    160 mA

    Recharge Time
    24 Hours

    Charging Indicator Light
    LED (Optionally Provided)

    Temperature Rating (Ambient)
    -20°C to +60°C (-4°F to 140°F)

    Dimensions
    9.4" x 2.2" x 1.05"
    (238 mm x 55.9 mm x 26.7 mm)
    Mounting Center 8.9" (226 mm)

    Weight
    4.75 lbs. (2.12 kg)