You are now visiting the Signify website. A localized version is available for you.
Suggestions

    PRT00271


    Low Voltage Test Switch with Wall-Plate

     
    Model #: PRT00271
    12NC: 913702494601
    Bodine - Emergency Lighting
    Bodine - PRT00271

    Specification

     

    • Kit includes two pieces - low voltage normally open test switch with single-gang wall-plate with one 0.375" hole for installing the test switch (wall-plate mounting screws also included) 
    • Test switch specifications

    Function: Pushbutton, normally off

    Certifications: UL, c-UL

    Electrical Ratings: 3A, 277VAC; 6A, 125VAC

    Rated Life: 12,000 cycles

    Flammability Rating: UL94 V-2 

    • Test switch installs easily in wall-plate (barrel fits in wall-plate 0.375" hole)
    • Wall-plate installs onto any standard single-gang electrical box
    • Test switch wires to GTD10DIM white/red and white/blue leads or BLCD16DIM Terminals 3 and 4. See product installation instructions for more details.