You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Crown Series Small Track

    Spec Track Family Visulas

    Style Meets Sustainability

     

    The Crown Series Small Track combines sleek design with versatile functionality, featuring interchangeable optics, accessory compatibility, and a configurable accent ring. Its compact form ensures easy installation, while lumen maintenance provides consistent brightness. Made with renewable materials, it offers a range of color, beam, and temperature options, along with CRI 90 for excellent color rendering. It’s ideal for retail, hospitality, and office environments, and is compatible with OmniSpot accessories for added adaptability.

    Application Imagery

    Key specifications

     

    • 2” Aperture, approximately 5” length
    • 1000, 1500 nominal lumens
    • 90 CRI Standard
    • CCT 2700K, 3000K, 3500K, 4000K
    • Up to 111 lm/W
    • L90B50 @ 63,000 hours, L70B50 @ >110,000
    • Spot, Narrow Flood, Medium Flood, Flood (15.5°, 21°, 27°, 38°)
    • Customizable housing & inner ring color: Black, White, Brass, Bronze, Cappuccino, Grey, Sage, Rose
    • L, H, J adapters
    • Compatible with OmniSpot small accessories – up to one at a time
    • Manufactured in Littlestown, PA 
    • Custom snoot possible via ETO if needed – can replace end cap with one that has printed-in snoot

    Schematic light drawing

    Operational & certifications

    Protection Class
    IP20
    Ambient Range
    0 to +25C
    Certifications
    cULus, RoHS, Declare, DLC Premium
    Warranty
    5 Years

    Electrical

    Input Voltage
    120V 
    Frequency
    50/60Hz
    Power Factor
    0.9
    Control
    ELV dimming

    Interested?

     

    Learn more about possibilities offered by 3D-printed luminaries.

    Lightolier Logo