You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ICY Series

    ICY series

    Versatility and efficiency, combined

     

    Transform your indoor spaces with Lightolier’s 3D-printed integrated cylinders. These versatile, eco-conscious luminaires offer four unique textures and a wide range of colors, providing endless design possibilities for offices, retail spaces, and hospitality venues. The ICY Series is crafted from recycled materials, is produced on-demand in the US, and is CRI 90.

     

    Unleash your creativity and elevate your space with the sleek, dynamic design of these LED 3” cylinders, engineered to bring your vision to life.

    Application Imagery

    Key specifications

     

    • Configurable with 8 colors, 4 textures, and 4 beam angles 
    • 1000-2300 lumens
    • Standard CRI 90 with 2700K, 3000K, 3500K, and 4000K CCT options
    • ELV dimming
    • Declare Label - LBC Red List Approved
    • Lifetime L90B50 at 65,000 hours
    • Printed and Assembled in Littlestown, PA
    • Buy American Act (BAA) Compliant

    Schematic light drawing

    Operational & certifications

    Protection Class
    IP20
    Ambient Range
    0 to +25C
    Certifications
    cULus, RoHS, Declare
    Warranty
    5 Years

    Electrical

    Input Voltage
    120V - 277V
    Frequency
    50/60Hz
    Power Factor
    0.9

    Interested?

     

    Learn more about possibilities offered by 3D-printed luminaries.

    Lightolier Logo