You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Single Series

    Single Series

    Illuminate Your Vision: Custom Lighting, Sustainably Crafted

     

    The Lightolier 3D Printed Decorative Pendants, Single Series, redefine what lighting design can achieve. Tailored to your specific needs, these pendants offer over 500,000 unique configurations, including various colors, textures, and shapes, with endless possibilities for customization. With their innovative 3D-printed design, they combine dynamic decorative style with eco-conscious production, reducing carbon emissions compared to conventional manufacturing processes.

    Application Imagery

    Key specifications

     

    • Classic form factor with standard E26 socket or GU24 socket (bulb sold separately)
    • Available in three shapes (two sizes each)
    • Satin colors: Black, Brass, Bronze, Cappuccino, Grey, Rose, Sage, White
    • Textures: Fine Layers, Natural Layers, Horizontal Rough, Vertical Rough, Wavy Elegant
    • Mounting options: conical, disk, or pendant track-mounted
    • Printed and assembled in Littlestown, PA
    • Buy American Act (BAA) compliant

    Operational & certifications

    Protection Class
    IP20
    Ambient Range
    0 to +25C
    Certifications
    cULus Listed, RoHS
    Warranty
    5 Years

    Electrical

    Dimming
    Dimming possibilities are dependent on LED Lamps
    Input Voltage
    120V - 277V
    Frequency
    50/60Hz
    Power Factor
    Lamp Dependent

    Interested?

     

    Learn more about possibilities offered by 3D-printed luminaries.

    Lightolier Logo