You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

     
    Exit and Emergency

    Stonco logo

    Ensure optimal safety with our new robust range of exit signs and emergency units!

     

    Introducing our new range of exit signs and emergency units which are designed to provide high-quality and durable lighting solutions for various applications and environments. With waterproof and vandal-resistant designs, these products can be wall, ceiling, or end mounted. Choose from our selection of exit signs and emergency units to ensure the safety and security of your space.

    CWE Series

     

    Wet location exit

     

     

    The CWE Series is a wet location exit sign, featuring a polycarbonate housing and waterproof design suitable for wet location. The CWE series can be wall, ceiling or end mounted.

     

    More details and downloads

    C4XE Nema 4X Exit

     

    NEMA 4X exit unit can be utilized in a variety of applications.  

     

    The CWE Series is a wet location exit sign, featuring a polycarbonate housing and waterproof design suitable for wet location. The CWE series can be wall, ceiling or end mounted.

     

    More details and downloads

    C4XC – Nema 4x Combo

     

    High impact resistant, C4XC series can be wall, ceiling, or end mounted

     

     

    The C4XC Series is a NEMA 4X Exit combo. Featuring a reinforced polycarbonate housing, the C4XC series can be wall, ceiling or end mounted

     

    More details and downloads

    C4XU - Nema 4X Emergency Unit

     

    NEMA 4X exit unit featuring a reinforced polycarbonate housing.  

     

    The C4XU Series is a NEMA 4X exit unit. Featuring a reinforced polycarbonate housing, the C4XU series can be wall mounted in a variety of applications and environments

     

    More details and downloads

    ARC Architectural Emergency Wall Light Unit

     

    General lighting with sensor plus emergency with battery backup.

     

    The ARC product is a vandal resistant design with a built-in photosensor, field selectable CCT option and an operating temperature range of -30C to 50C, making it suitable for outdoor environments.

     

    More details and downloads

    CWU - Wet Location Emergency Unit

     

    A wet location emergency unit featuring a high impact resistant thermoplatic housing with integrated LED lamps.

     

    The CWU Series is a wet location emergency unit. Featuring a high impact resistant thermoplatic housing with integrated LED lamps, the CWU series can be wall mounted in a variety of applications and environments.

     

    More details and downloads

    CWC - Wet Location Combo

     

    A wet location Exit Combo featuring integrated LED lamps.

     

    The CWC Series is a wet location Exit Combo. Featuring integrated LED lamps, the CWC series is an attractive combo that can be wall, ceiling or end mounted.

     

    More details and downloads