Access to light is imperative. With solar lighting solutions, off-the-grid communities can access light 24/7. The sun offers clean, free and renewable energy. Captured, stored and distributed, solar energy powers our lighting fixtures by replacing all or part of the electrical consumption from our infrastructure, limiting consumption and grid overload.
Our standalone solar lighting solutions do not require any trenching, digging or wiring to connect to the grid network. These systems are quick and easy to install without causing significant disruption such as lengthy construction periods, traffic, noise or pollution. Additionally, our luminaires are designed with durable, long-lasting materials that require little to no maintenance.
Support sustainability initiatives with a patented, solar luminaire design. Available in multiple lumen packages with industry-leading efficacy.
With OptiForm solar, get up to 12,300 lm with efficacy up to 222 lm/W. A wide range of optical distributions can meet photometric requirements for the most challenging applications. Specialty optics and shields are available to illuminate the spaces you need and shield the spaces you don’t.