You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    It may be small, but it is mighty

    Lightolier by Signify  - Calculite downlights, wall washers and adjustable accents

    Calculite by Lightolier completes the family with a 2” Downlight

     

    The Calculite 2” Downlight will enable creativity by expanding the Recessed Downlight offer with a smaller aperture, giving flexibility to choose the Calculite family for different type of applications while keeping the look and feel consistent within an entire project.

     

    View product information

    The ultimate family of cylinders for all your layers of light

     

    Calculite architectural cylinders offer a complete set of lighting tools for specifiers to create layers of light in open ceiling spaces as would of been done with recessed mounted downlights in open ceiling spaces to highlight and define indoor areas in offices, hotels, restaurants, schools or retail applications.

     

    Download the brochure

     

     

     

     

     

     

     

     

     

     

     

     

     

     

     

     

     

     

    Watch the video to learn more

    Create memorable spaces, layer with light

     

    Greater options mean greater inspiration for your designs.

    Endless painted and anodized finishes,

    Calculite finishes
    to complement your design.

    Easy to specify

    Calculite Angle install
    The Lightolier UniFrame, single frame solution, is adaptable and was designed to respond to ever-changing project needs. Three of the Lightolier downlight families use this frame, making your flexibility and choices almost endless including 120V, 277V and 347V inputs.

    Easy to control

    Philip Lightolier Calculite LED downlight generation 3 easy to specifiy

    From simple standalone dimming down to 1% to a full network solution, users have a wide array of options, with technologies and capabilities by Calculite LED generation 3. The choice today may not be the desired choice for the future therefore the modular design allows easy control system upgradability.

     

    Controls solutions from basic to advance connected networks:

     

    • 0-10V delivers smooth dimming down to 1%
    • Electronic Low Voltage (ELV) dimmable with no additional wiring
    • Dali for dimming and addressability systems
    • Tunable white (2700K to 6500K) impacts the appeal of the space by changing color temperatures (not avail. on 3”, consult factory)
    • PoE and SpaceWise networking systems for low cost integration of energy efficiency and data management
    • Interact ready configurations available to order

    Explore all Calculite product pages

    Maximize

    Installation efficiency

     
    Calculite LED downlight’s unique three-part system of frame-driver/light engine-reflector (multiple patents pending) saves time and hassle from start to finish.
    Calculite office space
    Calculite office space

    Visual appeal

     
    Calculite LED downlights provide beautiful subtlety along with robust performance. Its soft beam transitions provide flawless consistency in a space, while offering different beam options to create layers of light for inviting atmospheres and dramatic effects.
    Calculite retail loby

    User comfort


    The Calculite family of luminaires offers comfortable, soothing light, achieving uncompromising illumination with a true 50° physical and 45° reflected cutoff. This patent-pending optical design eliminates the distracting imperfections found in lesser quality downlights, such as hotspots and dark rings.