Performance
We deliver high-performance optical and energy-efficient luminaires.
Customizations
We offer luminaires customizable in color, texture, and shape to match brand standards.
Sustainability
We produce all printed parts with at least 65% sustainable materials, including recycled and bio-circular materials.
Reliability
We manufacture locally to ensure fast and reliable delivery.
LumaShine Series
Track Lighting
The LumaShine Series redefines track lighting with a sleek, sustainable design. Perfect for retail and hospitality, this CRI 90 track head offers customizable beam angles, colors, and lumen options - blending performance and style effortlessly.
MS Series
Track Lighting
The MS Series offers standard CRI 90 and provides a wide variety of configuration options. This versatile track head suits retail, hospitality and office spaces.
RHG Series
High Bays
RHG offers high efficacy, sustainability, and decorative design. With high-output LEDs and advanced reflectors, it delivers powerful, energy-efficient performance.
IHB Series
Decorative High Bays
The integrated high bay is printed with lightweight yet durable polycarbonate and offers standard CRI 90 with multiple lumen options. It comes in three styles, with multiple color and texture choices.
PM Series by Day-Brite CFI
High Bays
The lamp-based PM Series is designed for high ceiling applications. Its lightweight yet durable polycarbonate construction reduces the likelihood of damage and helps ease handling during installation.
BAL Series
Low Bays
Equipped with a powerful integrated LED engine, BAL is available in two sizes. With multiple colors, textures, and lumen options, it’s a versatile choice for office, retail, and hospitality environments.
Riverstone
Decorative Pendant
Riverstone is derived from recycled water jugs, combining eco-consciousness and beauty. This lamp-based pendant fits any setting, from solo pieces to grouped installations.
3D Coastal Breeze
Decorative Pendants
The Coastal Breeze collection is made from recycled fishing nets, collected from harbours on the coast of Cornwall. This special collection empowers you to make a conscious choice without compromising on beauty.
ICY Series
Cylinder Pendants
An integrated LED 3-inch round cylinder, ICY is perfect for indoor application projects. Available in multiple textures and colors, it offers CRI 90 in all models across 3 lumen packages.
Single Series
Decorative Pendants
The lamp-based Single Series is available in three shapes, two sizes, and multiple colors and textures. These pendants are the perfect finishing touch to a contemporary interior style.
RD Series
Decorative Pendants
The lamp-based RD Series is available in seven stylish shapes, eleven colors, and ten textures. Ideal as a stand-alone pendant or a grouped installation.
PD Series
Cylinder Pendants
A classic PAR38 cylinder, the PD Series features three color and two texture options. This timeless industry standard is well-suited for offices, retail, and hospitality applications.
Vetro Downlight Trim
Decorative Downlight Accessory
The Vetro accessory is compatible with the LyteProfile and Calculite 4” and 6” Lightolier commercial downlights. It is a sophisticated addition to hospitality, office, retail, and healthcare applications.